??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1633.000 Clamping Bar
HELP_VARIABLE
Company
Halder
Description
EH 1633. - Clamping Bars
Bill of material
1633.000 Clamping Bar
BESTNR
Ref. No.
1633.000
L1
85 mm
B1
35 mm
L2
50.0 mm
H
14 mm
Y
16
G
Weight
470 g
SYSTEM
System
L16
Embedded user actions